IESNA:LM-63-2002
[TEST]P1201563
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1B-750-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 5000K, 450mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5978
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
603.1 626.7 670.5 719.9 763 801.1 831.4 851.2 858.8 866.3
896.9 923.3 962.1 1044.3 1162 1302.2 1442.9 1579.6 1700.5 1798.8
1907.8 2007.9 2110.9 2207.6 2293.8 2322.8 2273.7 2153.1 1835.3 1182.5
431.4 157.1 82.5 45.7 24.6 7.2 0
603.1 630.8 675.8 724.6 769.3 805.6 837 855.9 863.8 871.1
898.1 923 958.6 1033.2 1147.6 1284.2 1420.3 1560.7 1683.5 1795
1897.4 2013.6 2111.2 2208.2 2298.3 2338.9 2310.5 2200.6 1906.5 1278.2
490 171.9 90.7 49.4 26.1 8.8 0
603.1 627 669.5 717.4 759.6 796.1 824.4 843 850.3 853.4
874.5 902.9 934.7 994.5 1095.9 1224.1 1370.5 1518.2 1652.4 1762
1862.1 1974.2 2100.2 2224.6 2343 2438.4 2503 2499.2 2279 1678.2
779.7 254.5 130.4 73.1 34.3 11.3 0
603.1 623.5 662.6 707 745.4 778.8 805.9 822.2 829.2 831.4
842.7 872.9 903.5 939.1 1006.5 1104.1 1223.1 1356.7 1499.3 1644.8
1788.1 1937.4 2095.1 2269 2446.9 2586.1 2701 2821.6 2866.7 2496
1566.7 602.1 233.7 126.9 69.3 22 0
603.1 622 656.3 696 731.5 762.7 788.9 805.9 814.1 818.2
823.8 843.7 876.7 904.1 938.1 996.7 1083 1189.4 1314.1 1461.2
1634.1 1829.3 2034 2271.5 2480.3 2686.5 2898.8 3156.4 3452.1 3517.9
2953 1816.1 778.2 350.5 171.3 67.1 0
603.1 617.9 646.2 679.3 712.7 743.8 770.3 790.4 802.1 810.6
817.2 829.8 855.3 887.7 914.8 946.3 998.9 1075.8 1180.3 1299.3
1435.7 1587.8 1756 1950 2172.3 2445 2769.1 3158.9 3692.1 4193.7
4168.2 3344.4 1986.2 849.3 294.4 66.1 0
603.1 617.5 644.9 679 710.5 741 767.8 788.5 801.1 810.3
816.9 829.5 853.4 885.2 913.6 944.4 992.9 1062.5 1167.4 1277
1417.4 1555.7 1720.7 1910 2134.5 2407.8 2732.2 3124.6 3659 4191.8
4180.5 3369.9 2026.2 873.3 301.1 67.7 0
603.1 615 637.7 665.7 695.3 724.3 752.6 776 792 804.3
816.6 832.6 850.6 867.6 891.2 924.3 962.4 1010.3 1082.1 1181.9
1304.4 1448.9 1622.8 1836.3 2088.5 2380.4 2702.3 3054.4 3478.2 3860.9
3795.4 3034.2 1803.2 712.3 212.9 42.2 0
603.1 613.5 629.5 652.8 679 706 734.4 759.9 781 799.9
818.5 838.6 855.3 869.5 887.4 908.8 944.7 997 1078 1192.9
1345.6 1538 1764.5 2016.1 2276.2 2549.6 2833.6 3138.1 3442 3538.1
3229.8 2298.9 1080.5 380.1 151.5 59.8 0
603.1 609 620.1 636.8 658.2 682.4 709.5 734.7 758 781
803.7 826.3 845.5 863.5 882.1 903.2 935.3 988.2 1078 1209.9
1392.2 1615.2 1860.2 2113.7 2374.5 2640.9 2919.6 3171.2 3282.1 3066.7
2368.8 1188.8 358.1 151.8 89.1 45 0
603.1 607.8 614.7 627.6 644.3 664.8 686.8 710.5 733.4 757.1
782.6 809 835.5 858.5 884 913.9 958 1029.1 1137.2 1290.5
1512.2 1772 2075 2387.4 2715.8 2990.4 3215.9 3289.3 3082.7 2472.4
1540.3 610.3 183 75.6 36.5 12 0
603.1 605.9 611.6 622.6 639 655.7 677.4 699.7 722.1 744.1
770 798 826 851.5 881.4 914.8 964.3 1031.7 1132.1 1277
1476 1729.2 2019.9 2316.5 2589.9 2799.9 2905.1 2840.5 2557.4 1945.6
1112.6 424.2 147.1 60.1 26.1 5.4 0
603.1 605 608.4 620.1 634.2 651.6 670.1 690.3 711.7 732.2
755.5 781.9 807.1 832.6 860 892.5 932.2 987.3 1059.4 1156.4
1295.6 1484.8 1711.3 1940.5 2132.6 2240.9 2223.3 2071.5 1796.9 1340
735.6 282.8 110.5 55.1 35 13.2 0
603.1 601.5 605.3 614.7 627.9 644.3 662.3 679.9 696.9 711.7
728.1 743.2 757.1 768.1 772.8 772.2 764.6 750.8 733.4 717.1
701.9 695.6 695.6 683.1 632 533.8 408.1 296 220.4 171
137.3 113.4 93.8 74.3 49.1 20.8 0
603.1 599.9 603.4 614.4 628.9 644.9 662.3 679.3 695.6 706
711.1 709.5 703.2 689.4 667.3 638.3 603.4 565 524 477.4
432.1 388.3 346.4 307.7 272.4 244.4 219.5 201.2 183.9 165.6
143.3 121.2 96.4 71.2 43.1 19.5 0
603.1 598 604 615.3 630.8 648.1 667.9 686.2 697.2 701.6
696.3 682.7 665.7 644 620.4 592.7 558.3 519.6 477.7 433.6
390.2 349.6 314 283.7 257 234.9 216.3 205.6 192.1 174.5
152.4 122.5 94.8 67.4 39 20.2 0
603.1 597.7 604.3 618.2 634.9 655.3 675.8 690 696.6 695.6
688.1 677.1 657.9 631.7 601.5 570.9 538.5 501 459.5 416.9
377.6 344.8 315.5 290.4 267.4 246.9 234.9 223.9 224.2 225.8
211 184.2 163.8 127.2 88.2 58.9 0
603.1 599.3 607.5 622.3 643.4 663.5 679.6 692.2 696.3 695.3
689 675.5 652.8 625.1 592.7 558.7 516.5 471.1 427 387.7
354.3 326.3 302.6 282.2 262 244.1 228.9 246.9 281.5 297
289.1 276.5 265.2 214.1 171.6 121.9 0
603.1 599.6 609.7 627.3 647.5 668.6 683.7 692.8 695.6 695
689.4 676.4 655 627.9 588.6 543.2 490.3 440.6 392.7 355.9
321.8 296 274.6 257.6 240.9 218.9 228 250.7 262.3 257
243.1 242.2 210.7 172.3 145.8 103.6 0
603.1 599.9 611.3 630.1 652.2 671.7 685.6 693.4 696.6 695.6
690 678.6 662 634.9 592 536 473.9 414.7 363.4 321.2
286.9 263 245.9 231.8 209.4 205.3 217.3 230.8 226.4 213.8
204.1 194.3 159 130.1 109.9 77.8 0
603.1 600.2 612.5 632.4 656.3 674.9 689 697.2 701.3 700.4
693.8 684.6 667.9 637.1 589.8 528.4 459.1 390.2 331.9 290.7
262.3 242.2 227.4 212.6 193.4 198.7 209.7 216 209.1 231.1
212.3 189.6 142.3 114.9 94.8 58.3 0
603.1 601.5 613.1 633 655.3 676.1 690.3 698.5 703.2 703.5
698.8 690.6 674.5 644.9 596.8 533.2 460.1 388 328.1 287.2
260.8 240.6 225.5 209.4 190.8 196.5 207.2 213.5 206.3 229.3
212.3 172.9 137.6 113.7 94.5 45.7 0
